Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Cam plunger operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Design Series | 60 Series |
| Electrical connection | None |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | None |
| Model Code 1 | DG2V32A560 |
| Performance | Standard performance |
| Product height in | 1.890 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Seal type | Viton |
| Solenoid Energising ID | None |
| Special Features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring offset P-A |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 100.0 |
| Tank port rating PSI | 1450 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
