Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V352CMSP1D2G760 (RIGHT)

DG4V-3S-2C-H-M-SP1D2-G7- 60-EN490, DG4V3S2CHMSP1D2G760EN490

02-310068

Model code: DG4V3S2CHMSP1D2G760EN490


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil Rating12 VDC
Design Series60 Series
Electrical connectionSingle 6,3 mm spade
Energ Time60-40 ms
Flow rate upto GPM10.5
Flow rate upto LPM40.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overrideWaterproof
Model Code 1DG4V3S2CHMSP1D2G760EN490
PerformanceStandard performance
Power Consumption30 watt
Pressure ratiing PSI5000
Pressure rating BAR350
Product height in3.570
Product length in8.660
Product length mm219.964
Product width in1.880
Product width mm47.752
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Special FeaturesFor mobile equipment
Spool Position MonitorNo
Spool TypeSpool 2
Spring ArrangementSpring centred
StageSingle stage
Surge Suppr DamperYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4