
DG5V 10 W 3C M PA5WL B 10, DG5V10W3CMPA5WLB10, DG5V10W3CMPA5WLB10
02-321669
Recommended replacement: 02-402988
Product specifications
Characteristic | Value |
---|---|
Actuation type | Pilot operated |
Brand | Vickers by Danfoss |
Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
Design series | 10 Series |
Electrical Connection | 5-pin connector, flying lead |
Ext pilot pressure | Internal |
Flow rate upto GPM | 290.0 |
Flow rate upto LPM | 1100.0 |
Fluid cleanliness | 19/17/14 micron |
Fluid compatibility | Petroleum oils |
Gauge port thread type | 0.4375 - 20 UNF, SAE Thread |
Indicator light | Yes |
Int pilot drain | External |
Interface | ISO4401-10 |
Manual override | Plain |
Model Code 1 | DG5V10W3CMPA5WLB10 |
Model code | DG5V10W3CMPA5WLB10 |
Performance | High performance |
Power Consumption | 61VA 50HZ - 58VA 60HZ |
Pressure rating BAR | 350 |
Pressure rating PSI | 5000 |
Seal type | Buna-N |
Solenoid Energising ID | Standard as per ANSI B93 9 |
Special features | None |
Spool Position Monitor | No |
Spool Type | Spool 3 |
Spring arrangement | Spring centred |
Stage | Two stage |
Surge Suppr Damper | No |
Tank port rating BAR | 210 |
Tank port rating PSI | 3000 |
Valve mount type | Subplate/manifold mounted |
Valve type | Directional control valve |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |