Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V32AMU1G760 (RIGHT)

DG4V 3 2A H M U1 H7 60 EN38, DG4V32AHMU1H760EN38

02-323130

Model code: DG4V32AHMU1H760EN38


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil Rating24 VDC
Design Series60 Series
Electrical connectionISO4400 with fitted plugs
Energ Time45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overrideWaterproof
Model Code 1DG4V32AHMU1H760EN38
PerformanceHigh performance
Power Consumption30 watt
Pressure ratiing PSI5000
Pressure rating BAR350
Product height in3.420
Product length in6.140
Product length mm155.956
Product width in1.880
Product width mm47.752
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Special FeaturesLow leakage
Spool Position MonitorNo
Spool TypeSpool 2
Spring ArrangementSpring offset end to end
StageSingle stage
Surge Suppr DamperNo
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4