DG5V 7 9C T K 30 EN55, DG5V79CTK30EN55
02-323340
Model code: DG5V79CTK30EN55
Recommended replacement: 02-414415
02-323340
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design series | 30 SERIES | 30 Series |
| Ext pilot pressure | INTERNAL | Internal |
| Indicator Light | NO | No |
| Int pilot drain | INTERNAL | Internal |
| Interface | ISO4401-07 | ISO4401-07 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG5V79CTK30EN55 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Seal type | BUNA-N | Buna-N |
| Spool type | SPOOL 9 | Spool 9 |
| Spring Arrangement | SPRING CENTRED | Spring centred |
| Stage | TWO STAGE | Two stage |
| Valve mount type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve type | DIRECTIONAL CONTROL VALVE | Directional control valve |