
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Ext pilot pressure | Internal |
| Flow rate upto GPM | 290.0 |
| Flow rate upto LPM | 1100.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Gauge port thread type | 0.4375 - 20 UNF, SAE Thread |
| Int pilot drain | External |
| Interface | ISO4401-10 |
| Manual override | Plain |
| Performance | High performance |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 9.870 |
| Product height mm | 250.698 |
| Product length in | 16.500 |
| Product length mm | 419.100 |
| Product width in | 7.500 |
| Product width mm | 190.5 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 6 |
| Spring arrangement | Spring centred |
| Stage | Two stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |