Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | AIR OPERATED | Air operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | NONE | None |
| Design Series | 60 SERIES | 60 Series |
| Electrical Connection | NONE | None |
| Flow rate upto GPM | 20.0 | |
| Flow rate upto LPM | 75.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | ISO4401-03 | ISO4401-03 |
| Manual override | OPERATOR END ONLY | Operator end only |
| Model Code 1 | DG18V36BLP60 | |
| Pilot Source Thread | 1/8" NPT THREADS | 1/8" NPT threads |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 1.960 | |
| Product length in | 12.060 | |
| Product length mm | 306.324 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Spool Type | SPOOL 6 | Spool 6 |
| Stage | SINGLE STAGE | Single stage |
| Tank port rating BAR | 100.0 | |
| Tank port rating PSI | 1450 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
