Vickers by Danfoss DG4S4-01 60 Design Directional Control Valves Single Stage DG4S4010AUB60LH (RIGHT)

DG4S4 012A U6 H 60, DG4S4012AU6H60

02-324451

Model code: DG4S4012AU6H60


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series60 SERIES60 Series
Indicator LightNONo
InterfaceISO4401-05/NFPA D05ISO4401-05/NFPA D05
Model Code 1DG4S4012AU6H60
Product height in3.850
Product length in8.360
Product length mm212.344
Product width in2.810
Product width mm71.374
Seal typeBUNA-NBuna-N
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSET P-ASpring offset P-A
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve