DG4S2LW 012A H 60 S471, DG4S2LW012AH60S471-product-details

DG4S2LW 012A H 60 S471, DG4S2LW012AH60S471

02-324833

Model code: DG4S2LW012AH60S471


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating24 VDC24 VDC
Design Series60 SERIES60 Series
Electrical ConnectionFLYING LEAD COIL WIRE HOUSINGFlying lead coil wire housing
Energ Time50-80 MS50-80 ms
Flow rate upto GPM25.0
Flow rate upto LPM95.0
Fluid Cleanliness20/18/15 MICRON20/18/15 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightYESYes
InterfaceISO4401-05ISO4401-05
Manual overrideNONENone
Model Code 1DG4S2LW012AH60S471
PerformanceSTANDARD PERFORMANCEStandard performance
Pressure rating BAR250
Pressure rating PSI3600
Product height in5.410
Product length in8.360
Product length mm212.344
Product width in2.810
Product width mm71.374
Seal typeBUNA-NBuna-N
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresDG4V-3 INDICATOR LIGHTDG4V-3 indicator light
Spool Position MonitorNONo
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSETSpring offset
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR70.0
Tank port rating PSI1000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C50
Working temp max F122
Working temp min C20
Working temp min F70