Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Lever/knob operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Design Series | 60 Series |
| Electrical Connection | None |
| Flow rate upto GPM | 20.0 |
| Flow rate upto LPM | 75.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Interface | ISO4401-03 |
| Manual override | None |
| Model Code 1 | DG17V38NL60 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 5.960 |
| Product length in | 5.960 |
| Product length mm | 151.384 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Spool Type | Spool 8 |
| Stage | Single stage |
| Tank port rating BAR | 7.0 |
| Tank port rating PSI | 100 |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
