Vickers by Danfoss
02-336038
DG4V-3S-6C-H-M-U1-G7-60-
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Actuation Identification | Solenoid A, Solenoid B |
Actuation Type | Solenoid Operated |
Actuator Identification | Flag with Standard Build as Per ANSI B93 9 |
Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
Body material | Gray Iron |
Brand | Vickers by Danfoss |
Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
Build Type | Spring centered |
Coil Rating | 24 Volt DC |
Coil Type | Top exit flying leads |
Design code | 60 |
Diode | None |
Electrical connector | Junior Timer (AMP) Connector |
Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
Flow rate | 40 l/min |
Fluid Cleanliness | 19/17/14 micron |
Fluid compatibility | Petroleum Oils |
Function | Directional Control Valve |
Interface | ISO4401-03 |
Leakage | Standard |
Light | No |
Manual Override | Waterproof |
Model Code | DG4V-3S-6C-H-M-U1-G7-60-EN490 |
Performance | Standard |
Pressure Rating | 350 bar |
Product Height | 3.57 in |
Product Length/Depth | 8.66 in |
Product Type | Directional Control Valves |
Product Volume | 55.649 in³ |
Product Weight | 4.8 lb |
Product Width | 1.8 in |
Seal material | Buna-N |
Size | D03 |
Spool Center Condition | A Port and Double Offset sensing switch on B Port |
Spool Monitor Switch | None |
Spring Arrangement | C |
Stage | Single Stage |
Sub-brand | None |
Tank Port Rating | 100 bar |
Trade Name | DG4V-3 60 Design |
Valve Mount Type | Subplate/manifold mounted |
Wattage | 30 W |
Working temperature - max | 70 °C |
Working temperature - min | -20 °C |