Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Plunger operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Design series | 60 Series |
| Electrical Connection | None |
| Flow rate upto GPM | 20.0 |
| Flow rate upto LPM | 75.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | None |
| Model Code 1 | DG21V30A260 |
| Performance | High performance |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 1.970 |
| Product length in | 5.790 |
| Product length mm | 147.066 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Seal type | Viton |
| Solenoid Energising ID | None |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 0 |
| Spring Arrangement | Spring offset end to end |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 7.0 |
| Tank port rating PSI | 100 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
