Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 48 VAC 50Hz |
| Design Series | 20 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Energ Time | 30-40 ms |
| Flow rate upto GPM | 32.0 |
| Flow rate upto LPM | 120.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-05/NFPA D05 |
| Manual override | Plain |
| Model Code 1 | DG4V511CMUKK620 |
| Performance | High performance |
| Power Consumption | 105 VA |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Seal type | Viton |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 11 |
| Spring Arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 120.0 |
| Tank port rating PSI | 1750 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 50 |
| Working temp max F | 122 |
| Working temp min C | -20 |
| Working temp min F | -4 |