DG4V 3R 2N M U 60 EN28 DC, DG4V3R2NMU60EN28DC-product-details

DG4V 3R 2N M U 60 EN28 DC, DG4V3R2NMU60EN28DC

02-359249

Model code: DG4V3R2NMU60EN28DC


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil RatingNone
Design Series60 Series
Electrical connectionISO 4400 (Din 43650) connector
Flow rate upto GPM10.5
Flow rate upto LPM40.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator lightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V3R2NMU60EN28DC
PerformanceStandard performance
Pressure ratiing PSI5000
Pressure rating BAR350
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresSpecial for Bucher
Spool Position MonitorNo
Spool TypeSpool 2
Spring arrangementNo spring detented
StageSingle stage
Surge Suppr DamperNo
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4