Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 20 Series |
| Electrical connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | Internal |
| Flow rate upto GPM | 43.0 |
| Flow rate upto LPM | 160.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-05 |
| Manual override | Plain |
| Model Code | DG5V56C2TMUH520 |
| Performance | High performance |
| Power Consumption | 30 watt |
| Pressure ratiing PSI | 4500 |
| Pressure rating BAR | 315 |
| Product height in | 8.500 |
| Product height mm | 215.900 |
| Product length in | 8.660 |
| Product length mm | 219.964 |
| Product width in | 2.860 |
| Product width mm | 72.644 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | None |
| Spool Control | Pilot choke adjustment |
| Spool Position Monitor | No |
| Spool Type | Spool 6 |
| Spring Arrangement | Spring centred |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 100 |
| Tank port rating PSI | 1450 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
