DG4V-3S-33C220-M-U-GH5-60-P40, DG4V3S33C220MUGH560P40
02-361704
Model code: DG4V3S33C220MUGH560P40
Recommended replacement: 11349640
02-361704
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Flow rate upto GPM | 10.5 |
| Flow rate upto LPM | 40.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V3S33C220MUGH560P40 |
| Performance | Standard performance |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 3.420 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 1.800 |
| Product width mm | 45.72 |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 33 |
| Spring Arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |