Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 70 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | Internal |
| Flow rate upto GPM | 60.0 |
| Flow rate upto LPM | 227.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5S4042TMUH770EN583 |
| Performance | High performance |
| Pressure rating Bar | 210 |
| Pressure rating PSI | 3000 |
| Product height in | 6.360 |
| Product height mm | 161.544 |
| Product length in | 8.190 |
| Product length mm | 208.026 |
| Product width in | 3.500 |
| Product width mm | 88.9 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | Gauge ports, centring springs and washers removed from mainstage, .036 dia. restriction plug in P port and special EN636 pilot valve |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | No spring |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |