Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 20 SERIES | 20 Series |
| Ext pilot pressure | EXTERNAL | External |
| Flow rate upto GPM | 115.0 | |
| Flow rate upto LPM | 30.0 | |
| Fluid Cleanliness | 20/18/15 MICRON | 20/18/15 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Int pilot drain | EXTERNAL | External |
| Interface | ISO4401-05 | ISO4401-05 |
| Manual override | PLAIN | Plain |
| Model Code 1 | F3DG5S4026BLEMX5ER420 | |
| Pressure rating BAR | 210 | |
| Pressure rating PSI | 3000 | |
| Seal type | VITON | WATER GLYCOL |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Spool Type | SPOOL 6 | Spool 6 |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
