Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 110 VAC 50HZ/120 VAC 60HZ | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 10 SERIES | 10 Series |
| Electrical Connection | 1/2" NPT THREAD WIRING HOUSING | 1/2" NPT thread wiring housing |
| Energ Time | 15-35 MS | 15-35 ms |
| Flow rate upto GPM | 30.0 | |
| Flow rate upto LPM | 115.0 | |
| Fluid Cleanliness | 20/18/15 MICRON | 20/18/15 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-05/NFPA D05 | ISO4401-05/NFPA D05 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG4V4010AL212MWBB410 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500 | |
| Product height in | 4.590 | |
| Product length in | 6.880 | |
| Product length mm | 174.752 | |
| Product width in | 2.840 | |
| Product width mm | 72.136 | |
| Seal type | BUNA-N | Buna-N |
| Shift Type | VARIABLE | Variable |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Special features | NONE | None |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 0 | Spool 0 |
| Spring Arrangement | SPRING OFFSET END TO END | Spring offset end to end |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 70.0 | |
| Tank port rating PSI | 1000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 50 | |
| Working temp max F | 122 | |
| Working temp min C | 20 | |
| Working temp min F | 70 |
