Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Manual lever operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Design series | 10 Series |
| Electrical Connection | None |
| Flow rate upto GPM | 30.0 |
| Flow rate upto LPM | 114.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid Compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-05/NFPA D05 |
| Manual override | None |
| Model Code 1 | F6DG17V4012A10 |
| Pressure rating Bar | 310 |
| Pressure rating PSI | 4500 |
| Product height in | 7.060 |
| Product length in | 6.900 |
| Product length mm | 175.260 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Seal Type | Buna-N |
| Solenoid Energising ID | None |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring offset (handle out) |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 70 |
| Tank port rating PSI | 1000 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 50 |
| Working temp max F | 122 |
| Working temp min C | 20 |
| Working temp min F | 70 |
