Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage 02-358920 (RIGHT)

DG4V 3 3C M KUP4D3 H7 60EN166, DG4V33CMKUP4D3H760EN166

02-411134

Model code: DG4V33CMKUP4D3H760EN166


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating24 VDC24 VDC
Design Series60 SERIES60 Series
Electrical ConnectionJUNIOR TIMER (AMP) CONNECTORJunior Timer (AMP) connector
Energ Time45-28 MS45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V33CMKUP4D3H760EN166
PerformanceHIGH PERFORMANCEHigh performance
Power Consumption30 WATT30 watt
Pressure rating BAR350
Pressure rating PSI5000
Product height in3.570
Product length in8.660
Product length mm219.964
Product width in2.000
Product width mm50.800
Seal typeVITONViton
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresSPECIAL SPOOLSpecial 9A spool, proportional body, cam assembled 180 deg from standard with pivot shaft cover
Spool Position MonitorNONo
Spool TypeSPOOL 3Spool 3
Spring ArrangementSPRING CENTREDSpring centred
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4