DG4V 3M 2A M KUP5D G7 60, DG4V3M2AMKUP5DG760-product-details

DG4V 3M 2A M KUP5D G7 60, DG4V3M2AMKUP5DG760

02-411843

Model code: DG4V3M2AMKUP5DG760


Tools

Product specifications

Characteristic
Value
Actuation TypeSolenoid operated
BrandVickers by Danfoss
Coil Rating12 VDC
Design series60 Series
Electrical ConnectionMoulded Deutsch connector
Energ Time60-40 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid cleanliness19/17/14 micron
Fluid CompatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V3M2AMKUP5DG760
PerformanceHigh performance
Power Consumption30 watt
Pressure rating Bar350
Pressure rating PSI5000
Seal TypeViton
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresNone
Spool Position MonitorNo
Spool TypeSpool 2
Spring ArrangementSpring offset end to end
StageSingle stage
Surge Suppr DamperYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSubplate/manifold mounted
Valve TypeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4