DG4V 3 24A M U 7 60 DC EN26, DG4V324AMU760DCEN26-product-details

DG4V 3 24A M U 7 60 DC EN26, DG4V324AMU760DCEN26

02-411904

Model code: DG4V324AMU760DCEN26


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil RatingNONENone
Design Series60 SERIES60 Series
Electrical ConnectionISO 4400 (DIN 43650) CONNECTORISO 4400 (Din 43650) connector
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V324AMU760DCEN26
PerformanceHIGH PERFORMANCEHigh performance
Pressure rating BAR350
Pressure rating PSI5000.00
Seal typeVITONWATER GLYCOL
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresSTIFFER SPRINGSStiffer Springs
Spool Position MonitorNONo
Spool TypeSPOOL 24Spool 24
Spring ArrangementSPRING OFFSET END TO ENDSpring offset end to end
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4