DG4V 3 2N M U 60 EN117 DC, DG4V32NMU60EN117DC-product-details

DG4V 3 2N M U 60 EN117 DC, DG4V32NMU60EN117DC

02-412343

Model code: DG4V32NMU60EN117DC


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil RatingNONENone
Design Series60 SERIES60 Series
Electrical ConnectionISO 4400 (DIN 43650) CONNECTORISO 4400 (Din 43650) connector
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V32NMU60EN117DC
PerformanceHIGH PERFORMANCEHigh performance
Pressure rating BAR350
Pressure rating PSI5000.00
Seal typeVITONWATER GLYCOL
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresSPECIAL FOR BUCHERSpecial for Bucher
Spool Position MonitorNONo
Spool TypeSPOOL 2Spool 2
Spring ArrangementNO SPRING DETENTEDNo spring detented
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4