DG5V-7-6B-S9D-PCB-E-M-U-H7-30, DG5V76BS9DPCBEMUH730
11344681
Model code: DG5V76BS9DPCBEMUH730
Recommended replacement: 11363879
11344681
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Electrical connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | External |
| Indicator Light | No |
| Int pilot drain | External |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5V76BS9DPCBEMUH730 |
| Performance | Standard performance |
| Seal type | Buna-N |
| Spool Type | Spool 6 |
| Spring Arrangement | Spring offset end to centre |
| Stage | Two stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |