Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 29 Series |
| Interface | ISO4401-05 |
| Spool Type | Spool 6 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |