Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 60 Series |
| Electrical connection | ISO 4400 (Din 43650) connector |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Performance | High performance |
| SEAL TYPE | Buna-N |
| Solenoid Energising ID | Sol A port A/Sol B port B |
| Spool Type | Spool 6 |
| Spring Arrangement | Spring offset shift to centre |
| Stage | Single stage |
| Tank port rating BAR | 210 |
| Tank port rating PSI | 3045 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |