Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 24 VDC | 24 VDC |
| Design Series | 22 SERIES | 22 Series |
| Electrical Connection | ISO 4400 (DIN 43650) CONNECTOR | ISO 4400 (Din 43650) connector |
| Energ Time | 120-45 MS | 120-45 ms |
| Flow rate upto GPM | 32.0 | |
| Flow rate upto LPM | 120.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-05 | ISO4401-05 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG4V52AJMS9D2UH722EN199 | |
| Performance | HIGH PERFORMANCE | High performance |
| Power Consumption | 38 WATT | 38 watt |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500 | |
| Seal type | VITON | Viton |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Special features | SINGLE SOLENOID DUAL SENSORS | Single solenoid valve with dual sensors (one in the body, one in the coil side |
| Spool Position Monitor | YES | Yes |
| Spool Type | SPOOL 2 | Spool 2 |
| Spring Arrangement | SPRING OFFSET END TO END | Spring offset end to end |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 210 | |
| Tank port rating PSI | 3000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |