Product specifications
Characteristic | Value |
---|---|
Actuation Type | Pilot operated |
Brand | Vickers by Danfoss |
Coil Rating | 24 VDC |
Design Series | 10 Series |
Electrical Connection | ISO 4400 (Din 43650) connector |
Ext pilot pressure | External |
Flow rate upto GPM | 185.0 |
Flow rate upto LPM | 700.0 |
Fluid Cleanliness | 19/17/14 micron |
Fluid Compatibility | Petroleum Oils |
Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread |
Indicator Light | No |
Int pilot drain | External |
Interface | ISO4401-08 |
Manual override | Plain |
Model Code | DG5V8HR2N2EMUH10 |
Model Code 1 | DG5V8HR2N2EMUH10 |
Performance | High performance |
Power Consumption | 30 watt |
Pressure rating BAR | 350 |
Pressure rating PSI | 5000 |
Seal Type | Buna-N |
Solenoid Energising ID | Standard as per ANSI B93 9 |
Special Features | None |
Spool Control | Pilot choke adjustment |
Spool Position Monitor | No |
Spool Type | Spool 2 |
Spring Arrangement | No spring detented |
Stage | Two stage |
Surge Suppr Damper | No |
Tank port rating BAR | 350 |
Tank port rating PSI | 5000 |
Valve Mount Type | Subplate/manifold mounted |
Valve Type | Directional control valve |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |