Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 31 Series |
| Ext pilot pressure | Internal |
| Indicator Light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5V7M2CTMKUP5H731 |
| Seal type | Buna-N |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring centred |
| Stage | Two stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |