Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 23 Series |
| Interface | ISO4401-05 |
| Model Code 1 | DG4V5M2AJMKUP5H723EN194 |
| Spool Type | Spool 2 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |