Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Ext pilot pressure | Internal |
| Indicator Light | No |
| Int pilot drain | External |
| Interface | ISO4401-08 |
| Manual override | Plain |
| Model Code 1 | DG5V80CS10EN55 |
| Performance | Standard performance |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 0 |
| Spring Arrangement | Spring centred |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |