DG4V-3-0A-M-U6-D8-60, DG4V30AMU6D860-product-details

DG4V-3-0A-M-U6-D8-60, DG4V30AMU6D860

12008749

Model code: DG4V30AMU6D860


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating220 VAC 50HZ/240 VAC 60HZ220 VAC 50 Hz/240 VAC 60 Hz
Design Series60 SERIES60 Series
Electrical ConnectionISO4400 FITTED PLUGS W/LIGHTSISO4400 fitted plugs w/lights
Energ Time15-23 MS15-23 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightYESYes
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V30AMU6D860
PerformanceHIGH PERFORMANCEHigh performance
Power Consumption61VA 50HZ - 58VA 60HZ61VA 50HZ - 58VA 60HZ
Pressure rating BAR350
Pressure rating PSI5000.00
Seal typeVITONWATER GLYCOL
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresNONENone
Spool Position MonitorNONo
Spool TypeSPOOL 0Spool 0
Spring ArrangementSPRING OFFSET END TO ENDSpring offset end to end
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR160
Tank port rating PSI2400
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4