DG4V-3-8C-VM-FW-D8-61, DG4V38CVMFWD861-product-details

DG4V-3-8C-VM-FW-D8-61, DG4V38CVMFWD861

12009747

Model code: DG4V38CVMFWD861


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating220 VAC 50HZ/240 VAC 60HZ220 VAC 50 Hz/240 VAC 60 Hz
Design Series61 SERIES61 Series
Electrical ConnectionFLYING LEAD 1/2" NPT HOUSINGFlying lead 1/2" NPT housing
Energ Time15-23 MS15-23 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V38CVMFWD861
PerformanceHIGH PERFORMANCEHigh performance
Power Consumption61VA 50HZ - 58VA 60HZ61VA 50HZ - 58VA 60HZ
Pressure rating BAR350
Pressure rating PSI5000.00
Seal typeVITONWATER GLYCOL
Solenoid Energising IDSOL A PORT A/SOL B PORT BSol A port A/Sol B port B
Special featuresNONENone
Spool Position MonitorNONo
Spool TypeSPOOL 8Spool 8
Spring ArrangementSPRING CENTREDSpring centred
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR160
Tank port rating PSI2300
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4