Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 65 Series |
| Interface | ISO4401-03 |
| Model Code 1 | DG4V3M6CHMKUP5DG765 |
| Spool Type | Spool 6 |
| Spring Arrangement | Spring centred |
| Valve Mount Type | Subplate/manifold mounted |
| Valve type | Directional control valve |