DG4S4L 012A 50 Recommend 879221, DG4S4L012A50-product-details

DG4S4L 012A 50 Recommend 879221, DG4S4L012A50

290394

Model code: DG4S4L012A50


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating115 VAC 60HZ115 VAC 60Hz
Design Series50 SERIES50 Series
Electrical ConnectionFLYING LEAD COILFlying lead coil
Energ Time18-25 MS18-25 ms
Flow rate upto GPM20.0
Flow rate upto LPM75.7
Fluid Cleanliness20/18/15 MICRON20/18/15 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightYESYes
InterfaceISO4401-05ISO4401-05
Manual overrideNONENone
Model Code 1DG4S4L012A50
PerformanceSTANDARD PERFORMANCEStandard performance
Pressure rating BAR210
Pressure rating PSI3000
Product height in3.850
Product length in8.360
Product length mm212.344
Product width in2.810
Product width mm71.374
Seal typeBUNA-NBuna-N
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresNONENone
Spool Position MonitorNONo
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSETSpring offset
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR70
Tank port rating PSI1000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C50
Working temp max F122
Working temp min C20
Working temp min F70