Vickers by Danfoss DG4S2-01 60 Design Directional Control Valves Single Stage DG4S2L012AB60 (RIGHT)

DG4S4L-012A-50-LH, DG4S4L012A50LH

592601

Model code: DG4S4L012A50LH


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating115 VAC 60HZ115 VAC 60Hz
Design Series50 SERIES50 Series
Electrical ConnectionFLYING LEAD COILFlying lead coil
Energ Time18-25 MS18-25 ms
Flow rate upto GPM20.0
Flow rate upto LPM75.7
Fluid Cleanliness20/18/15 MICRON20/18/15 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightYESYes
InterfaceISO4401-05ISO4401-05
Manual overrideNONENone
Model Code 1DG4S4L012A50LH
PerformanceSTANDARD PERFORMANCEStandard performance
Pressure rating BAR210
Pressure rating PSI3000
Product height in3.850
Product length in9.500
Product length mm241.300
Product width in2.810
Product width mm71.374
Seal typeBUNA-NBuna-N
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresNONENone
Spool Position MonitorNONo
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSET LHSpring offset LH
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR70
Tank port rating PSI1000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C50
Working temp max F122
Working temp min C20
Working temp min F70