Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Coil Rating | 12 VDC |
| Design series | 20 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Flow rate upto GPM | 11.0 |
| Flow rate upto LPM | 40.0 |
| Interface | ISO4401-03 |
| Model Code 1 | CVUA6PDN3MUG20 |
| Pressure rating Bar | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 3.340 |
| Product length in | 4.940 |
| Product length mm | 125.476 |
| Product width in | 1.200 |
| Product width mm | 30.480 |
| Seal Type | Nitrile |
| Valve Type | Directional control valve |
