Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design series | 50 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | External |
| Flow rate upto GPM | 79.0 |
| Flow rate upto LPM | 300.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Int pilot drain | External |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5V7XY33NEMUH750EN194 |
| Performance | High performance |
| Power Consumption | 30 watt |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 7.170 |
| Product height mm | 182.118 |
| Product length in | 8.700 |
| Product length mm | 220.980 |
| Product width in | 3.650 |
| Product width mm | 92.710 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | DG5V valve using EN194 pilot |
| Spool Position Monitor | No |
| Spool Type | Spool XY33 |
| Spring Arrangement | No spring detented |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 300.0 |
| Tank port rating PSI | 4351 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |