Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design series | 20 Series |
| Fluid cleanliness | 19/17/14 micron |
| Fluid Compatibility | Petroleum oils |
| Interface | ISO4401-05 |
| Manual override | Plain |
| Model Code 1 | DG4V5SPOOL35AJS9 |
| Pressure rating Bar | 315 |
| Pressure rating PSI | 4500.00 |
| Seal Type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 35 |
| Spring Arrangement | Spring offset to A |
| Stage | Single stage |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |