Product specifications
Characteristic | Value |
---|---|
Actuation type | Pilot operated |
Brand | Vickers by Danfoss |
Coil Rating | 220 VAC 50Hz |
Design series | 10 Series |
Electrical Connection | ISO 4400 (Din 43650) connector |
Ext pilot pressure | Internal |
Flow rate upto GPM | 185.0 |
Flow rate upto LPM | 700.0 |
Fluid Compatibility | Petroleum oils |
Fluid cleanliness | 19/17/14 micron |
Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread |
Indicator light | No |
Int pilot drain | Internal |
Interface | ISO4401-08 |
Manual override | Plain |
Model Code | DG5V8H6CTMUC810 |
Model code 1 | DG5V8H6CTMUC810 |
Performance | High performance |
Power Consumption | 49 VA |
Pressure rating BAR | 350 |
Pressure rating PSI | 5000 |
Seal Type | Buna-N |
Solenoid Energising ID | Standard as per ANSI B93 9 |
Special features | None |
Spool Position Monitor | No |
Spool Type | Spool 6 |
Spring arrangement | Spring centred |
Stage | Two stage |
Surge Suppr Damper | No |
Tank port rating BAR | 160 |
Tank port rating PSI | 2300 |
Valve mount type | Subplate/manifold mounted |
Valve type | Directional control valve |
Working temp max C | 65 |
Working temp max F | 150 |
Working temp min C | -20 |
Working temp min F | -4 |