Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V3S2AMX5H460 (RIGHT)

DG4V 3S 0A M X5 H4 60, DG4V3S0AMX5H460

833AN00134A

Model code: DG4V3S0AMX5H460


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil Rating24 VDC
Design Series60 Series
Electrical connectionAtex ExdIIC2G zone 1&2 CSA/UL
Energ Time60-40 ms
Flow rate upto GPM10.5
Flow rate upto LPM40.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V3S0AMX5H460
PerformanceStandard performance
Power Consumption17 watt
Pressure ratiing PSI5000
Pressure rating BAR350
Product height in3.440
Product length in7.360
Product length mm186.944
Product width in1.880
Product width mm47.752
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Solenoid FeaturesATEX approval
Special featuresNone
Spool Position MonitorNo
Spool TypeSpool 0
Spring ArrangementSpring offset end to end
StageSingle stage
Surge Suppr DamperNo
Tank port rating BAR70
Tank port rating PSI1000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4