Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V3M6BMKUP5DH765 (RIGHT)

DG4V 3M 0A M KUP5 H7 65, DG4V3M0AMKUP5H765

851AN00121A

Model code: DG4V3M0AMKUP5H765


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil Rating24 VDC
Design Series65 Series
Electrical connectionMoulded Deutsch connector
Energ Time60-40 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V3M0AMKUP5H765
PerformanceHigh performance
Power Consumption30 watt
Pressure ratiing PSI5000
Pressure rating BAR350
Product height in2.690
Product length in6.140
Product length mm155.956
Product width in1.860
Product width mm47.244
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresNone
Spool Position MonitorNo
Spool TypeSpool 0
Spring ArrangementSpring offset end to end
StageSingle stage
Surge Suppr DamperNo
Tank port rating BAR210
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4