Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design code | 10 SERIES | 10 Series |
| Leakage | STANDARD | Standard |
| Model Code 1 | FCGH0360B10 | |
| Seal material | NITRILE | Nitrile |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | FLOW CONTROL VALVE | Flow control valve |