Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Series |
| Model Code 1 | F3FN0320 |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 2.880 |
| Product length mm | 73.152 |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Valve mount type | Thread or flange |
| Valve type | Flow control valve |