F3 FCG 03 28 22
402844-XR
Tools402844-XR Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Design code | 22 Design |
| Fluid Cleanliness | 19/17/14 micron |
| Leakage | Standard |
| Seal material | Viton |
| Valve Mount Type | Subplate |
| Valve Type | Flow control valve |