Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design code | 50 DESIGN | 50 Design |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Leakage | STANDARD | Standard |
| Model Code 1 | FCG0230050 | |
| Seal material | NITRILE | Nitrile |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | FLOW CONTROL VALVE | Flow control valve |