Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Check valve | Yes |
| Design code | 50 Design |
| Flow compensation | Pressure and Temperature |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Leakage | Standard |
| Lock | Standard |
| Model Code 1 | FCG0230050 |
| Pressure rating BAR | 250.00 |
| Pressure rating PSI | 3600.00 |
| Product height in | 3.160 |
| Product height mm | 80.264 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Seal material | Nitrile |
| Size | 1/4" |
| Special features | None |
| Valve Mount Type | Subplate |
| Valve Type | Flow control valve |
