Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Series |
| Model Code 1 | DTNG40420 |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Valve type | Flow control valve |