Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Series |
| Flow rate lpm | 38.00 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Leakage | Standard |
| Model Code 1 | FN0320B |
| Pressure rating BAR | 210.00 |
| Product height in | 3.190 |
| Product height mm | 81.026 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product width in | 3.190 |
| Product width mm | 81.026 |
| Seal material | Nitrile |
| Size | 3/8" BSPF |
| Special Features | None |
| Valve mount type | Thread or flange |
| Valve type | Flow control valve |
| Working temp max C | 80 |
| Working temp min C | -20 |
